??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25071.0010 Set Collar
HELP_VARIABLE
Company
Halder
Description
EH 25071. - Set Collars, for quick setting
Bill of material
25071.0010 Set Collar
BESTNR
Ref. No.
25071.0010
D1
+0.1
10 mm
D2
40 mm
D3
25 mm
D4
22.4 mm
D5
31 mm
L1
27.5 mm
L2
7 mm
L3
1.7 mm
L4
3.15 mm
L5
0.5 mm
F
holding force axial, one-sided
250 N
G
Weight
30 g
Embedded user actions